Added to Your Shopping Cart
The Omega UW Series Wireless thermocouple/RTD transmitters are compatible with a wide range of receivers to suit your application
Added to Your Shopping Cart
The PHTX-100 pH/mV transmitter is a loop-powered 4 to 20 mA transmitter with a wide range of useful features. Large Segmented Display Indicates ph or mV and Temperature.
Added to Your Shopping Cart
The microprocessor-based transmitter is loop-powered and fully isolated for high service reliability. The dual LCD displays two of four measured parameters simultaneously.
Added to Your Shopping Cart
All CDTX-2850 units are NEMA 4X (IP65) rated and allow connections of up to 1000 ft. The two-wire 4 to 20 mA output has eight 4 to 20 mA ranges for each electrode.
Added to Your Shopping Cart
The PX831 series is ATEX, UL, FM, and CSA approved for hazardous locations, particularly oil, gas, and alternative energy applications. Available in ranges from 5 to 7,500 psi
Added to Your Shopping Cart
Fixed Infrared Temperature Transmitters with a Selection of Field of Views to fit most Industrial Applications
Added to Your Shopping Cart
This high accuracy Gas Turbine system measures the volumetric flow of gas through a pipeline. Gas flowing through the meter turns the turbine rotor.
Added to Your Shopping Cart
HX94B Series conditioners/transmitters measure temperature and relative humidity with 4 process outputs options. SS NEMA 4 (IP65) housing. Duct or wall mount probes.
Added to Your Shopping Cart
The HX400 Series Conditioners have a remote probe to measure temperature and relative humidity and output single or dual channel 4-20mA outputs. Models with LCD, SSR output.
Added to Your Shopping Cart
Takes accurate measurements in the harshest of environments. The transmitter is offered in explosion-proof and intrinsically-safe versions depending on the applications requirements. The explosion-proof model is offered with 4 to 20 mA outputs for humidity only. The intrinsically-safe version is offered with 4 to 20 mA output for humidity and temperature. Both versions have an optional two line alphanumeric display to show the current humidity and temperature.
Added to Your Shopping Cart
The OM-CP-THERMALERT Series wirelessly monitors Temperature using a RTD Probe or internal sensor with optional humidity sensor. NIST Traceable Calibration cert included
Added to Your Shopping Cart
Chart Recorder for Temperature & Humidity
Added to Your Shopping Cart
The ZW-CM is a simple, compact, wall mounted environmental Sensor which transmits local Temperature, Humidity & Pressure to a ZW-REC wireless receiver.
Added to Your Shopping Cart
Temperature and Humidity Virtual Chart Recorder
Added to Your Shopping Cart
Temperature and Humidity Virtual Chart Recorder
Added to Your Shopping Cart
The DRST-UN converts RTD, TC, Ω, potentiometer, mA and voltage to isolated process outputs. UL and c-UL approved and high accuracy. Requires programmer.
Added to Your Shopping Cart
The DRST-UN converts RTD, TC, Ω, potentiometer, mA and voltage to isolated process outputs. UL and c-UL approved and high accuracy. Requires programmer. 2 relay outputs
Added to Your Shopping Cart
The PX4200 series has titanium wetted parts for media compatibility and SOS construction is durable with excellent stability over a wide temperature range.
Added to Your Shopping Cart
ALTA wireless acceleration monitoring equipment use an accelerometer to measure g-force on 3 axes and determines speed and frequency from this measurement
Added to Your Shopping Cart
UW Series wireless receivers support up to 48 UW series transmitters with available displays and analog 5V, 10V or 4-20mA outputs. Compatible with TC Central and OEG.